text.skipToContent text.skipToNavigation

25ft (7.6m) Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable - Black

27155 C2G
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$13.99 USD

For fast Ethernet and Gigabit computer networks that require bandwidth-intensive voice, data, or video distribution applications. Meets all Cat6 TIA/EIA standards, and drastically reduces both impedance and structural return loss (SRL). Each of the individual pairs is bonded together to help maintain the twist-spacing throughout the line right up to the termination point. Constructed from high quality copper cable, this design minimizes Near-End Crosstalk (NEXT) levels. The molded, snagless boot prevents unwanted cable snags during installation and provides extra strain relief. Available in a variety of colors to easily color-code your network installation.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Snagless design protects clips when plugging and unplugging
  • Standard RJ45 connectors and unshielded twisted pair wires
  • Available in 10 colors to color-code a network
  • Available in lengths up to 150ft
  WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov

Specifications

General Info
Color Black
Type Cable
Application Sector Commercial, Industrial, Residential
Product Line C2G
Country Of Origin Vietnam
Features PoE (Power Over Ethernet)
Warranty Type Lifetime
UPC Number 757120271550
Dimensions
Cable Length 25 ft
Product Length US 25.0 FT
Outside Diameter 5.69 mm
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 6.2 mm
Connector Type Booted, Snagless
Cable Type Ethernet Patch Cable
Category Performance Rating Cat6
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Indoor/Outdoor Indoor
Jacket Material PVC (Polyvinyl Chloride)
Jacket Rating Standard / Non-Rated
Shield Type UTP
Shielded/Unshielded Unshielded
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;