NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
AccentPLUS2 6.5" In-Ceiling Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Overall Dimensions (Metric): 22.8 cm Diameter x 9.6 cm
Overall Dimensions (US): 9” Diameter x 3 3/4”
Technical Information
Efficiency: 91dB 1W/1M
Frequency Response: 50Hz-20kHz
Output Impedance: 8 ohm