Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
AccentPLUS2 8" In-Wall Speaker
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Dimensions
Depth (US): 3 3/8"
Overall Dimensions (Metric): 35.8 cm x 256 mm x 10.1 cm
Overall Dimensions (US): 14 1/8” H x 10” W x 4”D
Technical Information
Efficiency: 92dB 1W/1M
Frequency Response: 45Hz-20kHz
Output Impedance: 8 ohm
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 94ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 78ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;