Discontinued - 8 in Nuvo Series Four Angled In-Ceiling Speaker
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replaced by NV4IC8
This 8"" model utilizes Rose Aluminum tweeters and fiberglass woofers, and is finished beautifully with their completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-4IC8-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener. Use these speakers to create an all in-ceiling, out-of-sight, home theater installation, or place them along a wall to make a targeted two channel listening environment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
This 8"" model utilizes Rose Aluminum tweeters and fiberglass woofers, and is finished beautifully with their completely rimless, magnetic grill. They also offer quick and secure installation by utilizing three dog legs, instead of the usual four, and includes pivoting tweeters. These tweeters are connected to a unique tweeter bridge that maximizes sound quality, looks great, and serves as a handle to hold the speaker by during installation. The NV-4IC8-ANG serves equally well for in-ceiling theater installation, as it does for targeted two channel audio installations. These speakers have a fifteen degree baffle that angles the woofer and tweeter towards the seating positions of the listener. Use these speakers to create an all in-ceiling, out-of-sight, home theater installation, or place them along a wall to make a targeted two channel listening environment.
- 8 ohm rated
- Grant better at home listening through quality design and materials
- Lifetime Warranty
- Magnetic rimless and paintable grill
- Pivoting tweeter
- Three dog leg design for easy installation
- Unique tweeter bridge that also doubles as an installation handle
Specifications
| Color | Black | ||
| Application Sector | Residential | ||
| Product Line | Nuvo | ||
| Country Of Origin | China | ||
| Replaced by Part Number | NV4IC8 | ||
| Standard | CE, RoHS, REACH Compliant | ||
| UPC Number | 701963859062 |
| Decibels | 86 dB | ||
| Impedance | 8.0 Ohm | ||
| Transformer Settings | None | ||
| Wattage | 10.16 W |
Resources (6)
Instruction Sheet
Brochure
Supporting Document
Catalog
Sell Sheet
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1



