NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Desktop 802.11n Wireless Router
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Cable Type: Cat 3, 4, 5, 5e, 6
Color: White/Black
Connection Type: Wireless/RJ45
Listing Agencies/Third Party Certifications
UN SPSC: 43222609
Dimensions
Depth (US): 4.7"
Height (US): 1.2"
Width (US): 7.1 inches
Product Weight (US): 1.1 pounds
Technical Information
AC Voltage Input: 100-240 VAC, 50/60 Hz, 0.3A
Connection Method: CSMA/CA, CSMA/CD, TCP/IP, DHCP, ICMP, NAT, PPPoE, SNTP
Frequency: 2.4 - 2.4835 GHz
LAN Ports: LAN : 4 x 10/100Mbps Auto-MDIX Ethernet ports; WAN : 1 x 10/100Mbps Auto-MDIX Ethernet port
Performance Rating: Range: indoor = up to 100m, outdoor = up to 300m
Storage Temperature: (-40°F) - 158°F
Supported Standards: 802.11n, 802.11g, 802.11b, 802.3, 802.3u, 802.1X, 802.11n, 802.11g, 802.11b, 802.3, 802.3u, 802.1X, 802.3x; Safety Stds: CE, FCC, RoHS
Volts (DC): 9VDC, 0.6A
Watts: 5.04 W