text.skipToContent text.skipToNavigation

Discontinued - 8-inch MDU Enclosure Kit with Cat5e Data

EN0803 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This kit provides a repetitive and cost effective strucutured wiring solution for multi-dwelling units (MDU) and small homes. The kit facilitates distribution of six phone, four video, and six data locations.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes the enclosure and cover with an installed 6-way phone module (TM0106), a 4-way coax splitter (VM0204), and 6-port cat 6 data board (AC0606)
  • Facilitates both flush and surface-mount installations with mounting tabs and drywall depth indicators.
  • Knockouts include screw driver holes for easy removal
  • Includes four self-tapping screws for mounting and optional hardware to lock the cover
  • Includes cable guard to protect enclosure contents from dust and paint during construction

Specifications

General Info
Color White
Product Type Distribution Module, Kit, Wiring Enclosure
Material ABS
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL Listed - High Impact, Flame Retardant Plastic, UL 94V-0, Meets ANSI/TIA-568-C.2 Category 5e / Category 6 Requirements
UPC Number 804428432609
Dimensions
Product Depth US 4.5 in
Product Height US 9.0 in
Product Width US 15.37 in
Enclosure Size 8 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Enclosure Type MDU (Multi-Dwelling Unit)
Thickness 0.098 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;