text.skipToContent text.skipToNavigation

14-inch Enclosure with Hinged Door

EN1450 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$139.24 USD

This 14-inch enclosure features universal On-Q bay-style mounting holes that are compatible with all bay-style modules. It also includes larger top openings that make pulling wire easier as well as additional knockouts, more side lances, and side tabs for more flexible mounting. It also includes a hinged cover.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 14-in Enclosure with Hinged Door
  • Drywall depth indicators
  • Flush and surface installation
  • Mounting tabs provide correct flush-mount position for standard installations
  • Patented mounting system offers versatile module mounting options
  • Cover included
  • Made in the USA

Specifications

General Info
Color White
Type Enclosure
Material Steel
Application Sector Residential
Product Line On-Q
Country Of Origin United States
Standard UL (UL985, UL1023, UL1863), cULus, CSA, RoHS
UPC Number 804428023036
Dimensions
Product Depth US 3.6 in
Product Height US 14.0 in
Product Width US 14.25 in
Enclosure Size 14 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry (6) rear knockouts
Frame Cold Rolled Steel
Thickness 0.1 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What to do if keys are lost and box is locked?

Asked by: Ryan
you can purchase a new lockset with keys identical to the original lock: 364478-01 https://www.legrand.us/audio-visual/structured-wiring-enclosures/enclosure-accessories-and-cable-management/replacement-lock-assembly-and-2-key-kit-hinged-cover/p/36447801 or drill out the lock and replace with a latch lock kit that doesn't need a key: AC1019 https://www.legrand.us/audio-visual/structured-wiring-enclosures/enclosure-accessories-and-cable-management/legrand-latch-lock-kit-hinged-cover/p/ac1019?text=AC1019
Answered by: Wiremold Tech Support
Date published: 2024-04-03

Can I get cover for an On Q metal box? When I put the cover back on after I took it off I dropped the cover and bent the corner.

Asked by: Greg

Is there a cover for a recessed on-Q network/power box which will allow pass through of network cables through the front into a server box mounted in front of it on the wall

Asked by: Loren

I just need a new cover. I dropped the cover and bent the corner of the cover

Asked by: Greg

I just need a new cover. I dropped the cover and bent the corner of the cover. It is a white cover 15X15.5 inches

Asked by: Greg
  • y_2026, m_8, d_19, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_EN1450, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT

You may also like...