$149.96 USD
42-inch Hinged Door for easy access to network gear
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | White | ||
| Type | Door | ||
| Material | Steel | ||
| Product Line | On-Q | ||
| Country Of Origin | United States | ||
| UPC Number | 804428023197 |
Dimensions
| Product Depth US | 3.6 in | ||
| Product Height US | 42.0 in | ||
| Product Width US | 14.25 in | ||
| Enclosure Size | 42 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does this door come with a lock? It is not listed in the spec sheet, but the CAD Drawings description says "Hinged Cover with Lock".
This door comes with a lock.
It is keyed alike to every ONQ enclosure manufactured today.
Date published: 2023-10-20
Does this door come with mounting screws and the key for the lock?
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
36456902V1 | On-Q
Surge Protected Duplex Power Kit
$54.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ENP1700NA | On-Q
17-in in-wall enclosure for AV storage or structured wiring organization
$68.95

