text.skipToContent text.skipToNavigation

Discontinued - 42-in Plastic Hinged Door Only

ENP4260 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 132ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  ENP4260NA, ENP4260NA

This standalone hinged door attaches easily to the ENP4280 plastic enclosure with provided screws and extra venting to allow for superior heat dissipation. Purchase during the project trim-out phase to complete installation.

Pack Size 1-PK
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made with ABS plastic, the enclosure is designed to integrate wireless devices without interference
  • Adds 1.2'' of depth for cable headroom and 3rd party device compatibility
  • Extra venting along the vertical plane allows for superior heat dissipation
  • Doors stack for efficient transportation and warehousing
  • Lockable with provided screws
  • Covers drywall hole for clean finish
  • UL listed.

Specifications

General Info
Product Line On-Q
Replaced by Part Number  ENP4260NA, ENP4260NA
UPC Number 804428432333
Country Of Origin China
Package Quantity 1
Type Door
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you offer this cover in black, or can it be painted otherwise?

Asked by: eg450
We do not offer these in black. We do not recommend for or against painting the covers. Knowing that the material is plastic, it would be adviseable to scuff sand the surface, and apply a primer coat before painting to obtain maximum paint adhesion.
Answered by: Wiremold Tech Support
Date published: 2023-05-18

What lock can I use for ENP4260, please

Asked by: edichka777
36447801
Answered by: Wiremold Tech Support
Date published: 2020-12-04

Can I use this over on the 42" metal recessed box? I'm looking for a ventilated cover and the metal box does not have that option and it is already installed.

Asked by: Jennifer
Hello, No this will not work on the metal box. They have their own covers designed to work with them and they are not cross compatible. Thanks.
Answered by: Romier S
Date published: 2018-08-31
  • y_2024, m_4, d_19, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_ENP4260, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT