text.skipToContent text.skipToNavigation

Cat 6 Patch Cable, 14 ft, Gray

AC6A14GYV1 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$32.46 USD

This component-rated 500 MHz Cat 6a patch cable is perfect for high-density patch panel applications, fully supporting 10 Gigabit Ethernet speeds up to 100 meters. The snagless boot design protects the tab from catching on other cables, ensuring a hassle-free setup. ETL verified to support the Cat 6a performance specification, this patch cable exceeds 750 insertion cycles as specified in FCC part 68 Subpart.
Length 14 ft
  • Free shipping on orders over $99 & free returns

Quantity

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 500 MHz patch cable fully supports 10 Gigabit Ethernet speeds

Specifications

General Info
Color Gray
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, CSA, FCC, TIA/EIA-568-B.2-10 meets or exceeds Cat 6a standards, 94V-0 Flame Retardant, RoHS
UPC Number 804428068068
Dimensions
Cable Length 14 ft
Technical Information
Cable Diameter 0.25 in
Cable Type Cat6
Jacket Material PVC (Polyvinyl Chloride)
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...