RJ45 Cat 6 Coupler Keystone Insert, White
WP3452WHV1
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
$11.99 USD
The Cat 6 RJ45 Keystone Coupler couples two high-speed network cables. The female to female coupler meets the EIA/TIA 568A Category 6 specifications.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | On-Q | ||
Color | White | ||
Finish | Matte | ||
UPC Number | 804428065968 | ||
Country Of Origin | Taiwan, Province Of China | ||
Package Quantity | 1 | ||
Application Sector | Residential | ||
Standard | CSA, cULus, RoHS, ANSI/UL 1863, Flame-Retardant Plastic UL 94V-0 | ||
Type | Coupler |
Technical Information
Category Performance Rating | Cat 6 | ||
Termination Style | Coupler | ||
Gauge | 22 to 24 AWG | ||
Cable Type | Cat 6 | ||
Amperage | 1.5 A | ||
Operating Temperature | 14°-140°F | ||
Environmental Conditions | 0 to 93% (relative humidity, non-condensing) |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this coupler support power of ethernet? The end device I'm connecting is Power over Ethernet 802.3 at Class 0 with Cat5 E-cable.
It passes all eight conductors straight through. Yes it will.
Date published: 2023-11-01
Will RJ45 Cat 6 Coupler Keystone Insert, White WP3452WHV1 fit into On-Q WP3506WH Six Port Surface Mount Box?
Yes it will.
Date published: 2022-12-12
We use 40-50 of these per installation. Can they purchased in larger quantity without 4 per pack and sealed up? This would save time and packaging, and unwrapping when installing.
Sorry, these are only available in the standard quantity.
Date published: 2022-10-28
What colors do these come in?
Will this work with the PHDHJU48 High Density Panels or is there another coupler for that.
Bazaarvoice SAP Hybris Integration Version 2.8.1