Discontinued - Decorator Modular Jack
26TE14LA
On-Q
Discontinued - Decorator Modular Jack is rated
out of
5 by
1.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Single gang, single opening four conductor modular jack.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Single gang, single opening four conductor modular jack.
- RJ11 modular jack
- RJ11 modular jack.
- Fits standard single gang electrical box.
- May be used in multigang applications.
- Face constructed of high-impact thermoplastic.
- Brass terminals with nickel-plated steel screws and washers.
- Meets FCC Part 68 requirements.
Specifications
General Info
| Color | Light Almond | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, RoHS | ||
| UPC Number | 785007026122 |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Orientation | Vertical |
Resources (1)
Cutsheet
Reviews
Rated 5 out of
5
by
James from
Phone jack fits nicely
Great phone jack for our purposes. Works well with Radiant line of wall plates.
Date published: 2023-09-25
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
