$6.59 USD
Enhance your connectivity with the Communication Device, featuring a single gang Decorator with an F-type coaxial connector. The sleek decorator outline ensures a modern and clean look. Constructed with high-impact thermoplastic, the faceplate offers durability and resilience. The zinc-plated steel strap provides additional strength, while the nickel-plated F-type connector ensures reliable signal transmission. Threaded on each end, this device is designed for secure and easy installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Ivory | ||
| Application Sector | Residential | ||
| Product Line | On-Q | ||
| Country Of Origin | China | ||
| Standard | UL, RoHS | ||
| UPC Number | 785007027068 |
Dimensions
| Product Depth US | 1.3 in | ||
| Product Height US | 3.8 in | ||
| Product Width US | 1.3 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Orientation | Vertical |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I have Legrand Switches & Outlets w/Screwless Wall Plates in Light Almond; I need Cat5E Ethernet Wall Jack, Single Gang Decorator F-Type Cable Coaxial and RJ11 Phone Jack to match. Where do I find these to purchase and what are their Catalog Numbers?
WP3450LA
WP3479LA
RP3425LA
WP3413LA
RWP26LA
Date published: 2020-12-04
Can this be used with a screwless wall plate? Radiant or Adorne?
The 26CATV insert can work with the Radiant wallplates but not with adorne.
Date published: 2020-10-13
Do you make this in Nickle color?
Hello,
Unfortunately, we do not carry that particular product in nickel. We do apologize for the inconvenience.
Date published: 2018-08-29
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597BK | radiant Collection
Spec-Grade 15A GFCI receptacle, self-tests every 3 seconds for superior ground fault protection.
$21.97
