text.skipToContent text.skipToNavigation

Keystone, 3.5mm Stereo Jack, Screw Terminal, Cloud White

KS35STST-88 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 42ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone multimedia and specialty modules support a variety of A/V connector types, creating a quality solution for your unique installation requirements. 3.5mm stereo jacks are often used to interface with a variety of devices such as computers, portable audio, microphones, and headphones.
Color Magnesium
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Meets Category 6 standard: Ensures standards compliance.
  • Rugged thermoplastic construction for secure fit
  • Flush mounted modules for an aesthetic appearance
  • All modules snap in for easy installation

Specifications

General Info
Product Line Ortronics
UPC Number 662875723332
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.559 in
Product Depth US 0.984 in
Product Height US 0.632 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;