Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
110 Single Channel Vertical Cable Management Trough for 300 pair
Sorry! That combination does not exist.
Find a Store
Specifications
Assembly/Installation Information
Installation Tips: Attach bottom tray to channel trough with screws and lock washers
Mounting Hardware Included: 60400111-Screw Kit, Trough, 70100119-Screw, #12x5/8" Self-thread, Type B, 70100120-Washer, #12 Star (external tooth)
Construction Information
Component 1: Cable Management Trough/Backboard-Bottom Trough
Component 2: Cable Management Rings
Finish Plating 1: Painted black - no texture
Finish Plating 2: Painted black - no texture
Material 1: 16GA. (.06") Cold Rolled Steel
Material 2: .125" x .312" Round Edge, Cold Rolled Steel
Dimensions
Depth (Metric): 206 mm
Height (Metric): 606 mm
Height (US): 23.875"
Width (Metric): 213 mm
Technical Information
Product Fits Into: Fits in between 110 Wall Mount System Backboard Channels
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA