Copper Cabling You Can Count On
Legrand's end-to-end Copper solutions are engineered to exceed industry standards and provide bandwidth beyond TIA frequency specifications. All Legrand copper solutions comply with IEEE 802.3bt Type 1-4 Power-over-Ethernet applications and are designed to support even the most demanding PoE applications. Sustainability is fundamental to Legrand's design: all copper products support LEED accreditation and can be supplied with appropriate EPD/PEPs.
Our Copper Solutions deliver exceptional value and performance backed by customer support that is unparalleled in the marketplace. We offer a range of jacks, patch panels, workstation mounting accessories, EZ PatchTM packaging solutions, and copper patch cords that complement our custom and standard copper solutions – for a fully integrated system.
Legrand’s Copper systems are available in both UTP AND F/UTP, and consist of a complete line of RJ45 jacks, patch cords, patch panels and mounting accessories.
Legrand Copper Key Benefits
- Performance – Legrand Copper is engineered to outperform industry standards in even the most complex installations.
- Quality – Our products are engineered to support the lifespan of the network, are third-party certified, and are backed by our warranty.
- Ease of Use – Designed to reduce labor and simplify moves, adds, and changes, while keeping projects on time and on budget.
- Exceptional Service and Support – Legrand has a global presence, with local sales support to make sure your project is successful and that products are ready to ship.
Explore our Copper Components
Legrand Jacks and Modules are available in Standard Compliant or Premium Performance, and each tier offers 110 or crimp-type terminations based on installation preference.
Our patch panels are available in a variety of configurations, including pre-loaded 6-port modular or unloaded configurations designed to accommodate individual jacks or modules.
Legrand workstation plates and boxes are designed to blend into any environment and provide mounting support for jacks and modules.
Our range of patch cords and shielded cords are packaged to optimize your installation, from standard packaging to our patented EZ Patch Box or EZ Patch Flat Pack.
Field Term Plugs are designed to work with Category 5E/6 and 6A solid conductor cable and enable direct connection to devices.