text.skipToContent text.skipToNavigation

Clarity CAT6A Shielded Patch Cord, 5', Red

MCS6A05-02 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6A FTP Modular Patch Cord, gray, 5', Category 6A, four-pair FTP stranded 26 AWG PVC/CM, center tuned with Clarity 6 A connecting hardware for optimum Category 6A installed performance using Shielded Paralign 2 pair-positioning technology.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned to Clarity jacks and panels for a more transparent mated union:
  • Narrow Paralign plug profile supports use in high density panels and hubs:
  • Icon compatible – provides additional TIA-606-A designation capabilities:
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life
  • Paralign™ 2 plug termination better controls plug performance:
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life

Specifications

General Info
Color Red
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875883753
Dimensions
Cable Length 5 ft
Product Length US 5.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.245 in
Bend Radius 0.98 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Rating Cat6a
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Solid
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Shielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 26 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;