Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Series II FIB-or-COP Multimedia Plate for Fiber and Copper
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 12
Product Series: Clarity
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Series II Fib-or-Cop Plastic Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 19.30 mm
Height (Metric): 156.72 mm
Height (US): 6.17"
Width (Metric): 114.3 mm
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant