text.skipToContent text.skipToNavigation

Clarity CAT6 Shielded Patch Cord, 25', Gray

MCS625-08 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 Shielded, Modular Patch Cord, gray 25', Category 6, four-pair shielded stranded 27 AWG PVC, center tuned with Clarity 6 shielded connecting hardware to provide a significant elevation of channel performance that can be field measured

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned to Clarity jacks and panels for a more transparent mated union
  • Narrow Paralign plug profile supports use in high density panels and hubs
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life

Specifications

General Info
Color Gray
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Standard Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875507031
Dimensions
Cable Length 25 ft
Product Length US 25.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.245 in
Bend Radius 0.98 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Rating Cat6
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Solid
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Shielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 26 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;