NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
28awg Reduced Diameter CAT 6 channel cord, blue, 10'
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Four-pair 28 awg stranded UTP CMR rated
Color Cable Jacket: Blue
Pair Count: 4 pair
Performance Category: Cat 6 component compliant
Termination: 8-Position Modular plug
Typical Applications: IEEE 802.3 1000Base-T (Gigabit Ethernet), 10-100Base-T, TIA/EIA-854 1000Base-TX, ATM CB1G
Type: Patch Cord
Listing Agencies/Third Party Certifications
RoHS: Yes
FCC Standard: Yes
Construction Information
Component 1: Cable
Component 2: Eight-position plug assembly
Component 3: Modular plug IDC contacts
Component 4: Clear plastic strain relief
Material 1: 28 AWG tinned copper stranded conductors, HDPE insulation, PVC jacket
Material 2: Polycarbonate plug housing and conductor centering sled
Material 3: Phosphor-bronze contacts designed for smaller 28awg conductors
Material 4: Molded PolyCarbonate
Dimensions
Diameter (Metric): 3.94 mm
Diameter (US): 0.155"
Length (Metric): 3.05 m
Cord Information
Connector Type End One: Plug, HSG, eight-contact, RJ45, C6 performance
Connector Type End Two: Plug, HSG, eight-contact, RJ45, C6 performance
Jacket Rating: CMR
Cord Length Metric: 3.05 m
Cord Length US: 10'
Pinning: Straight 1-1, 2-2, 3-3, etc.
Technical Information
Category Rating: Cat 6
OhmValue: 100 Ohm
Performance Rating: Cat6
Wire Gauge: 28 AWG
Buy American Act Compliance
Country Of Origin: MEXICO
Buy American Act Status: Trade Agreement Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources