NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Single gang plastic Resi faceplate, holds four Keystone jacks or modules,Elecric Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electric Ivory
Footprint: Keystone
Number Of Ports: 4
UL Standards Tested: UL 1863
Product Series: TechChoice Keystone
Type: Plates boxes frames
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm screws (2 ea)
Listing Agencies/Third Party Certifications
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Keystone Faceplate
Material 1: High Impact Thermoplastic
Dimensions
Depth (Metric): 5.6mm
Depth (US): .22"
Height (Metric): 114.3mm
Height (US): 4.5"
Width (Metric): 69.8mm
Width (US): 2.75"
Buy American Act Compliance
Country Of Origin: TAIWAN