Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
106 FRAME, KEYSTONE, 2 HOLE, WHITE
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Footprint: Keystone
Number Of Ports: 2
UL Standards Tested: UL 1863
Product Series: TechChoice Keystone
Type: Plates boxes frames
Assembly/Installation Information
Mounting Hardware Included: #6-32*25 mm Combo Head, TP-2 (2 ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Keystone Mounting Frame
Component 2: #6-32*25 mm Combo Head, TP-2 (2 ea)
Material 1: High Impact Thermoplastic
Dimensions
Depth (Metric): 12.4 mm
Depth (US): .49"
Height (Metric): 103.9 mm
Height (US): 4.09"
Width (Metric): 44.2 mm
Width (US): 1.74"
Buy American Act Compliance
Country Of Origin: TAIWAN
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant