text.skipToContent text.skipToNavigation

KEYSTONE, 3.5MM, STEREO JACK, female to female, fog white

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Keystone multimedia and specialty modules support a variety of A/V connector types, creating a quality solution for your unique installation requirements.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Rear Loading
  • All modules snap in for easy installation.
  • Flush mounted modules for an aesthetic appearance.
  • Ideal for creating a quality solution for A/V and data connectivity.
  • Rugged thermoplastic construction for secure fit.

Specifications

General Info
Product Line Ortronics
UPC Number 662875679615
Country Of Origin Taiwan, Province Of China
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.55 in
Product Depth US 1.42 in
Product Height US 0.63 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;