NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Single gang plastic faceplate, holds one Keystone jack or module, Electrical Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electrical Ivory
Footprint: Keystone
Number Of Ports: Single
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
Dimensions
Depth (Metric): 10.9 mm
Depth (US): .43 in
Height (Metric): 114.30 mm
Height (US): 4.5 in
Width (Metric): 69.85 mm
Width (US): 2.75in
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources