Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Single Gang Plastic Faceplate, Holds One Keystone Jacks or Modules, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Keystone
Number Of Ports: Single
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Plates and Boxes
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
Dimensions
Depth (Metric): 10.9 mm
Depth (US): .43 in
Height (Metric): 114.30 mm
Height (US): 4.5 in
Width (Metric): 69.85 mm
Width (US): 2.75in
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources