Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Keystone Plastic Surface Mount Box, Single Port, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Keystone, KT2
Number Of Ports: 1
Product Series: TechChoice
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-20 x 19 mm Pan Head Phillips (2ea)
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131602
UL Standard: UL 1863, UL 2045
Construction Information
Component 1: Plastic Keystone Surface Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 30.99 mm
Depth (US): 1.22 "
Height (Metric): 63.5 mm
Height (US): 2.5"
Width (Metric): 38.1 mm
Width (US): 1.5"
Technical Information
Capacity: (1) Keystone Jack or Module
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources
Customer Drawing No.