NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Surface mount box, holds four Keystone jacks or modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog white
Footprint: Keystone
Number Of Ports: 4
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*x 1in (Pbinding head) 2ea
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: UL 1863
Construction Information
Component 1: Plastic keystone jack surface box
Material 1: High Impact Thermoplastic ABS 94V-1
Dimensions
Depth (Metric): 28.96 mm
Depth (US): 1.14 in
Height (Metric): 91.44 mm
Height (US): 3.60 in
Width (Metric): 121.41 mm
Width (US): 4.78 in
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources