Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Surface mount box, holds six Keystone jacks or modules
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog white
Footprint: Keystone
Number Of Ports: 6
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #6-32*x 1in (Pbinding head) 2ea
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: UL 1863
Construction Information
Component 1: Plastic keystone jack surface box
Material 1: High Impact Thermoplastic ABS 94V-2
Dimensions
Depth (Metric): 28.96 mm
Depth (US): 1.14 in
Height (Metric): 109.88 mm
Height (US): 4.44 in
Width (Metric): 177.29 mm
Width (US): 6.98
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources