Fusion Splice-On Connector for 3.0mm Fiber, ST, Multimode OM1, Beige boot, 6 pk
205KNF3EA-62
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Legrand 3.0mm Splice-On Connectors have a unique boot that allows the entire splice to be concealed and protected. The addition of an extended brass crimp sleeve provides extra protection to the splice and utilizes the Kevlar for maximized pull strength.
- Unique boot allows the entire splice to be concealed and protected
- Extended brass crimp sleeve provides extra protection to the splice
- Kevlar for maximized pull strength
- Tubing insert to accommodate 1.6/2.0/3.0 cordage
Specifications
General Info
| Color | Metal | ||
| Product Type | Splice-On Connector | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Boot Color | Beige | ||
| Connector Color | Metal | ||
| Standard | Telcordia GR-326 | ||
| UPC Number | 662875001553 |
Dimensions
| Product Depth US | 3.1 in | ||
| Product Height US | 0.4 in | ||
| Product Width US | 0.379 in |
Technical Information
| Connector Type | ST | ||
| Connectivity Footprint | Infinium | ||
| Fiber Optic Cable Type | OM1 | ||
| Fiber Size | 62.5/125 | ||
| Ferrule Diameter | 2.5 mm | ||
| Maximum Insertion Loss | 0.4 dB | ||
| Typical Insertion Loss | 0.25 dB | ||
| Return Loss | 35 dB | ||
| Service Life | 500 matings, < 0.2dB typical change | ||
| Splice Type | Fusion | ||
| Temperature Rating | -40° - 85° C |
Resources (6)
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
