Cable Management Support Bar - U-Type - 1.5 D - 19 in W - black
60400046
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable management support bars ensure excess tension is not placed on jacks or terminations and help with routing cables within a rack or cabinet.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager, Support Bar | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875029731 |
Dimensions
| Product Depth US | 0.31 in | ||
| Product Height US | 1.5 in | ||
| Product Width US | 19.18 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
CAD Drawings
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
