text.skipToContent text.skipToNavigation

Rear Panel Cover for Swing-Out Wall-Mount Cabinets

SWMRRCVR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

SWMRRCVR is used to block off the access hole in rear of SWM Wall Cabinets

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ease of install, slots fit into cable lances in rear of wall mount cabinet

Specifications

General Info
Color Black
Product Type Cover
Material Steel
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Mounting Hardware
Warranty Type 5-Year
Standard RoHS
UPC Number 662875006473
Dimensions
Product Depth US 0.25 in
Product Height US 13.5 in
Product Width US 18.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Seismic Tested No
Compatibility Q-Series
Mounting Wall
Mounting Type Screw-on Mount

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;