Vertical Cable Management Kit for 12RU Swing-Out Wall-Mount Cabinet
SWMVFK12RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cable managers are a set of 2 brackets with cable management fingers mounted to align cables exiting and entering individual RU locations with the 19" rack. The bracket kits are easy to install and will adjust front to rear with the the 19" mounting rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Front Cable Management: Provides for clean cable management at the front of the SWM cabinets, adjusts with front mounting rails
- Individual Fingers at RU Level: The cable management fingers are separated at each rack unit level, allowing for each RU to be routed independently
- Easy Install: Installs without disrupting 19" rack-mounted equipment
- Kit Contains: Set of 2 finger sections and associated mounting hardware
Specifications
General Info
| Color | Black | ||
| Type | Accessories | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Back Mounting, Durable-Flexible Fingers, Front Mounting | ||
| Included | Mounting Hardware | ||
| Number of Knockouts | 0 | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875019657 |
Dimensions
| Product Depth US | 4.5 in | ||
| Product Height US | 25.0 in | ||
| Product Width US | 3.0 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Side | ||
| Compatibility | SWM | ||
| Frame | Adjustable | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 12 U |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP226W | Pass and Seymour
Combination Openings, 2 Toggle Switch and 1 Decorator, 3-Gang
