text.skipToContent text.skipToNavigation

Circular Knockout Grommet Kit for Vertical Wall-Mount Cabinet

VWMGR-30 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Grommet used for the larger knockouts at the top and bottom of the wall-mount series cabinets
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be cut to the desired length
  • Protects Cables from sharp edges

Specifications

General Info
Product Line Ortronics
UPC Number 662875016984
Country Of Origin United States
Dimensions
Product Width US 360.0 in
Product Depth US 0.25 in
Product Height US 0.25 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;