
MM20 Channel Rack, 6.5" deep, 7 ft, 45 RU, tapped, Black
Bazaarvoice SAP Hybris Integration Version 2.8.1
Mighty Mo 20 channel racks are designed to provide greater flexibility and optimum efficiency to any size network. The top trough with built-in waterfall provides bend radius control and efficient patch cable routing. Honeycomb side rails on all depth channel racks provide the ultimate in distribution cable management. The honeycomb side rails, combined with airflow baffles, create a patented system that manages intake and exhaust air from side-vented equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Many option for all applications: 5 depths, square hole or tapped hole configurations
- Vertical management solutions: A solution for every application-cage with rack unit fingers & hinged slam latch door, cage with rack unit fingers & snap-on covers, cage with hinged latches, and individual cable management rings.
- Built-in top trough with waterfalls: Gives bend radius control and cable routing.
- Can be assembled as a 19" or 23" rack: No additional hardware required- no need to stock two sizes of racks.
- Speed nuts included: Increases speed and ease of assembly, while adding extra strength to your rack--Speednut eliminates the need for a second wrench.
- Easy Installation: Mighty Mo 20 Racks can assemble in less than 15 minutes/rack
- Large range of accessories
- Cablofil® ready cable tray & runway brackets
- Rack includes hardware kit, two packages of hook and loop D-style straps and 50 #12-24 equipment mounting screws: Do not have to purchase as separate items- money saving.
- Honeycomb side rails designed to maximize the airflow of network equipment: Combined with baffles, manages intake and exhaust air creating cold aisle/hot aisle distribution from side vented equipment.
- Open channels top and bottom: Allows floor and ceiling access for horizontal distribution cables.
Specifications
Color | Black | ||
Type | Rack | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | Hardware for mounting | ||
Warranty Type | 5-Year | ||
Standard | UL 2416 | ||
UPC Number | 662875214779 |
Product Depth US | 6.5 in | ||
Product Height US | 86.0 in | ||
Product Width US | 23.75 in | ||
Product Weight US | 30.14 lb | ||
Rack Depth | 16.5 in |
MIL ListingNumber | N/A |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Cable Entry | Back, Front | ||
Compatibility | Mighty Mo | ||
Frame | Aluminum | ||
Load Capacity | 2000 lb | ||
Mounting | Floor | ||
Rack Units | 45 U |
Resources
Instruction Sheet
Specifications
CAD Drawings
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I need a drawing for the MM20 24 inch deep with cage nuts like the one for the 30 you have on the site https://legrand.webdamdb.com/directdownload.php?ti=88773201&tok=nWFPc888FGP/hqosoOR8/ARR
I have 53 of these cabinets to install, yet I don't have any overhead support accessories for ladder rack and cable management inside the rack itself. Please advise.
What shelves are available for the MM20716-B to support something that is 31" deep and 49 lbs?
Are add-on side panels available for this rack?
Does this rack have a built in grounding lug?
What is Mighty Mo Rack Warrenty , Equinix purchased Racks for SSBT /HCL . We need to know warrenty details of 45 U and 51 U racks .
Please advise unpacked weight for the MM2083038-B
Hi, what is the weight of the Mighty Mo 20 51U 24" rack with 2 x 10" VMDs?
Bazaarvoice SAP Hybris Integration Version 2.8.1