
MM20 UNIVERSAL CABLE TROUGH, 2X2X5.25, BLACK, QTY. 6
Bazaarvoice SAP Hybris Integration Version 2.8.1
Universal cable troughs snap into the hex pattern on the Mighty Mo 20 channel racks
and are used to create a front to rear or vertical trough on the inside or outside of the
channel. They can be mounted in a row to create a continuous trough or rotated at 30°
increments to support cables through directional changes. Up to 3 HiLOC™ harnesses can
be toollessly mounted into each trough. The 2”x 2” size is equipped with slots to allow it to
be joined to Mighty Mo Fiber Raceway.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Snaps into the hex pattern on MM20 channel racks: Creates a front to rear pathway for cables between racks.
- Hex design: Allows trough to be rotated in 30 degree increments for pathway transition from horizontal to vertical.
- HiLOC ready: Up to 3 HiLOC harness shells can be snapped into the cable trough providing Zero ““U”” connectivity for switches and servers.
Specifications
Color | Black | ||
Type | Rack | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Warranty Type | 5-Year | ||
UPC Number | 662875208594 |
Product Depth US | 5.25 in | ||
Product Height US | 0.5 in | ||
Product Width US | 3.0 in |
Cable Entry | Top | ||
Compatibility | Mighty Mo | ||
Mounting | Rack Mount |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1