MM20 Vertical Cable Manager with Door, 12" Wide, for 8 ft (51U) Rack, Black
MM20VMD812-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The wire frame and rack unit finger design promotes efficient routing of patch cords between racks. Dual hinged slam latch doors allow easy access during moves, adds and changes. Supplied with four cable management spools to provide slack storage for fiber jumpers and twelve bend limiting clips to protect fiber entering the vertical manager.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Accepts 180°Bend limiting clips for fiber access
- Bottom support to eliminate sag and step issues
- Clean aesthetic look
- Spring loaded actuator on handles for smooth opening and closing
- Left or right hinge and removable door.
- 2”” deeper fingers for higher density networks
- Deeper vertical managers with up to 40% more room
- Strong flexible fingers
- Larger capacity, including longer finger sections
Specifications
General Info
| Color | Black | ||
| Product Type | Cable Manager | ||
| Material | Aluminum | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Concealment, Durable-Flexible Fingers | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875216193 |
Dimensions
| Product Depth US | 15.0 in | ||
| Product Height US | 89.0 in | ||
| Product Width US | 12.25 in | ||
| Product Weight US | 59.94 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 51 U |
Resources
Specifications
BIM Models
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Need data sheet of this particular part number- MM20VMD710DS-WB
Hello
In order to send you a drawing you would need to provide your email address Attachments cannot be sent through this program You can also email our group email: productspecialist.DAT@legrand.us
Date published: 2026-03-18
Can you mount one of these on the front and rear of the Mighty Mo rack to provide front and rear management?
Yes, You Can But the Rack as to be a min depth of 36".
Date published: 2025-01-13
is the 8foot 16" wire manager MM20VMD816-B discontinued?
Hello,
Yes, The MM20VMD816-B has been discontinued. We can offer the MM20VMD812-B instead.
Date published: 2024-12-05
Where can I find the BIM models for these vertical cable managers? I can only find DWG.
Is it possible to mount one of these on the front and back of a Might Mo rack for a front and rear manager application?
Bazaarvoice SAP Hybris Integration Version 2.8.1
