text.skipToContent text.skipToNavigation

Mighty Mo Overhead Cable Pathway Rack - 3RU - Black

MMOHR-3RU-B Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Overhead rack to support additional rack space above existing racks or cabinets. Easily installs to wire cable tray, tubular runway, or threaded rod. The racks are fully assembled and bonded as packaged. The racks are available in 2RU thru 8RU, in black or white to match any installation. Includes a 3 piece waterfall to elegantly route cables down to the lower racks. Used when floor space is at a premium or for easy top of rack cable patching.
Color Black
Rack Units 3
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in all RU increments from 2RU to 8RU
  • Will mount to the following: Legrand’s Cablofil and Tubular Runway in both parallel and perpendicular directions, multiple locations across the face of Cablofil and Tubular Runway, and using threaded rod.
  • Interchangeable easy clip Cablofil and Tubular Runway brackets.
  • No frame assembly required.
  • Lightweight, easy to install.
  • Optional cable management rings.

Specifications

General Info
Color Black
Type Rack
Finish Powder Coat
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Included Hardware for mounting
Warranty Type 5-Year
UPC Number 662875963516
Dimensions
Product Depth US 7.0 in
Product Height US 8.5 in
Product Width US 23.75 in
Rack Depth 36 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Back, Front
Compatibility Mighty Mo
Frame Fixed
Mounting Tray
Mounting Hole Type Tapped
Rack Units 3 U
Mounting Rail Spacing 19 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;