Swing-EZ Wall Rack - Black - 18.00 in D
19-48-T18D
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
19.75''W x 48.00''H x 18.00''D
Depth
18 in
- 18 in
- 25 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
19.75''W x 48.00''H x 18.00''D
- Swing-EZ Wall Racks offer flexibility.
- Front swing gate with latch pins and bolts on both sides:Allows you to open swing gate either left or right and easy access to rear of panels and equipment.
- #12-24 threaded EIA hole pattern:Standards compliant to mount numerous types of 19" panels and equipment.
- Side panels fold flat for shipping:Unfold for easy on site assembly.
- Sturdy and compact:Holds equipment up to 75 lbs.
- One-Wrap brand Velcro straps included:Velcro slots located on the rear for cable management.
- Includes 12-24 mounting screws :Do not have to purchase as separate item.
Specifications
General Info
| Color | Gray | ||
| Product Type | Open Frame Rack | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Included | Hardware for mounting | ||
| Warranty Type | 5-Year | ||
| Standard | UL1863 | ||
| UPC Number | 662875581093 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 48.0 in | ||
| Product Width US | 19.75 in | ||
| Rack Depth | 18 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Front | ||
| Frame | Fixed | ||
| Load Capacity | 75 lb | ||
| Mounting | Wall | ||
| Mounting Hole Type | Tapped | ||
| Rack Units | 26 U | ||
| Mounting Rail Spacing | 19 in |
Resources (4)
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Bazaarvoice SAP Hybris Integration Version 2.8.1
