text.skipToContent text.skipToNavigation

Product Selection – Choose the Right Connection for Your Application


What types of plugs and connectors does Legrand offer?


Legrand's Pass & Seymour Plugs & Connectors portfolio includes five main product families:

Product FamilyOffering
Pin & SleeveIndustrial plugs, connectors, receptacles and inlets, including North American and international configurations.
Turnlok®Locking devices, including industrial, watertight and 50A California-style options. 
Straight BladeExtra-hard use and MaxGrip M3 plugs and connectors for commercial and industrial applications.
WaterproofWatertight Straight Blade and Turnlok devices, including Ground Continuity Monitoring options.
Cam-Type DevicesSingle-pole inline and panel-mounted connections for temporary power distribution.


Each family offers different configurations and construction features to match the equipment and environment. 


Which Legrand product families offer the amperage ratings my application requires?


Use the following as a starting point when comparing Legrand's industrial connection options. 

Product Line

Available Amperages

North American Pin & Sleeve

20A, 30A, 60A and 100A

International Pin & Sleeve

16A, 32A, 63A and 125A

LE Series Pin & Sleeve

30A, 60A and 100A

Turnlok

15A, 20A, 30A and 50A

Extra-Hard Use and MaxGrip M3 Straight Blade

15A and 20A

Series 15 Camlok

Up to 150A

Series 16 Camlok

Up to 400A


Voltage, conductor configuration, environmental protection and cable accommodation vary by model. 


Does Legrand offer mating devices and accessories for a complete connection?

Yes. Depending on the family, Legrand offers mating connectors, receptacles, inlets, panel mounts, covers, back boxes and replacement components. For example, the Pin & Sleeve line includes matching receptacles and back boxes, while the Cam-Type line includes panel-mounted devices and protective caps. Select accessories for the specific series and configuration. 


Where can I find specifications and installation information for a Legrand device?

Legrand product pages include electrical ratings, configuration details and available technical resources. The Resources section provides documents such as cut sheets, installation instructions and brochures, depending on the product. Use the extra catalog number when locating documentation or contacting Pass & Seymour technical support.
 

Pin & Sleeve 


What amperage does Legrand offer for Pin & Sleeve devices?

Legrand offers 20A, 30A, 60A and 100A North American devices and 16A, 32A, 63A and 125A international devices. Available plugs, connectors, receptacles and inlets vary by rating and configuration. 


What voltage and wiring configurations are available in Legrand's Pin & Sleeve line?

The line includes configurations for applications such as 125V, 250V, 480V and 600V, along with multiphase systems including 120/208V and 277/480V. Three-, four- and five-wire options are available across the portfolio. Match the device to the required voltage, phase, neutral and grounding arrangement. 


What features help contractors install Legrand's watertight Pin & Sleeve devices?

Our PS Series has a hinged cord grip that reduces loose parts while our LE series comes with the cord grip or integral NPT fitting and can be changed out in the field. 


How do Legrand's Pin & Sleeve devices protect against moisture and corrosion?

Legrand offers two configurations: splashproof devices rated IP44 and watertight devices rated IP67. Nylon construction resists impact and corrosion, while nickel-plated brass pins provide corrosion protection and electrical conductivity. Select the configuration suited to your application and follow the device’s assembly instructions to maintain its specified protection.


What is the LE Series, and how does it differ within Legrand's Pin & Sleeve offering?

The 30A, 60A and 100A LE Series provides additional conductor-entry options for applications including data centers, server farms, OEM equipment and temporary power. Available versions accommodate cord-grip fittings or NPT fittings for conduit and wire mesh grips, giving contractors and equipment manufacturers more ways to configure the cable entry. 


What cord and fitting sizes are available with the LE Series?

Across the LE Series, available options accommodate 15-37 mm cord diameters and ½-, ¾-, 1- and 1-1/4-inch NPT fittings. Select the individual model and fitting that match the cable or conduit. 


What 100A Pin & Sleeve options does Legrand offer?

Legrand's 100A range includes plugs, connectors, receptacles and inlets in multiple configurations. Examples include 480V three-phase plugs and connectors, 250V three-phase receptacles and 277/480V three-phase wye inlets. Matching black boxes and designated replacement components are also available. [KV3.1][AE3.2]


Does Legrand offer mechanical interlocks for Pin & Sleeve connections?

Yes. Legrand offers fusible and non-fusible mechanical interlock products for Pin & Sleeve applications. Select the assembly according to the required amperage, voltage and mating configuration, and follow its installation and operating instructions. 

Turnlok®


What ratings and configurations are available in Legrand's Turnlok line?

Turnlok options include 15A, 20A, 30A and 50A devices. The portfolio includes multiple NEMA configurations, plus California-style and corrosion-resistant 50A products. Match the complete electrical configuration when selecting a plug, connector or receptacle. 


What installation features do Legrand's industrial Turnlok devices provide?

Select industrial Turnlok models feature quick-thread assembly screws and cord-grip screws supplied backed out for wiring. Visible configuration markings help identify the device, while raised ribs and scalloped gripping surfaces assist insertion, locking and removal. 


How do Turnlok devices help keep cords secure?

Select models combine an external cord grip with a double-dovetail design to resist cord pull-out forces. The external grip makes cord retention visible for inspection. The locking mating interface separately helps resist unintended separation between the plug and connector or receptacle. These devices can also be paired with our Flexcor wire mesh cable grips for additional cable protection.[AE4.1]


What distinguishes Legrand's 50A Turnlok plugs and connectors?

The 50A line features a push, twist and lock body assembly designed to simplify assembly in temporary power applications. Available products include California-style configurations and corrosion-resistant versions. This body-assembly feature is separate from the locking action used to connect the plug to its mating device. 


Does Legrand offer Turnlok devices for wet environments?

Yes. Designated watertight Turnlok plugs and connectors use a multipoint sealing system and carry published NEMA Type 4, 4X, 6 and 6P and IP67 ratings. Select from the watertight line when the application requires these protections. They do not apply to every Turnlok model. 

Straight Blade


Which Legrand Straight Blade product lines are available for commercial and industrial applications?

Legrand offers Extra-Hard Use Specification Grade and Heavy-Duty MaxGrip M3 plugs and connectors. These lines include 15A and 20A, 125V and 250V configurations, providing options for different equipment and jobsite requirements. 


What features simplify wiring of Legrand's Extra-Hard Use Straight Blade devices?

Models such as the PS52266X arrive ready to wire, with all three terminals positioned on the same plane for easier access. Tri-drive assembly screws accommodate common driver types, and recessed cord-grip screws help reduce screwdriver slippage during installation. 


What construction features support durability in Legrand's Extra-Hard Use devices?

The PS5266X combines an impact- and chemical-resistant nylon housing with brass alloy blades, a two-piece cord grip and an internal dust shield. These features support conductivity, cord retention and protection of the terminal area in demanding applications. 


What conductor sizes and cord diameters can Legrand's Straight Blade devices accept?

Wire and cord accommodation varies by model. Our PS5266X accepts 18–10 AWG conductors and cord diameters from 0.230 to 0.720 inches. Check your selected device’s specifications to confirm that both the conductor size and cord diameter fall within its supported ranges.


Are Legrand's Extra-Hard Use Straight Blade plugs suitable for wet locations?

Extra-Hard Use construction does not automatically provide a water-protection rating. For example, the PS5266X does not carry an IP or weatherproof rating. Legrand offers separate watertight Straight Blade products for applications requiring specified protection against water exposure. 
 

Waterproof/Watertight


Which watertight plug and connector configurations does Legrand offer?

Legrand offers watertight Straight Blade and Turnlok locking devices. The range includes 15A and 20A Straight Blade options and 15A, 20A and 30A locking options, with voltage and wiring configurations varying by model. 


What environmental ratings do Legrand's watertight plugs and connectors carry?

Designated products carry NEMA Type 4, 4X, 6 and 6P and IP67 ratings. Examples include the 14W47 15A, 125V Straight Blade plug and 15W33 20A, 125V Straight Blade connector. Use the selected model's documentation to confirm the conditions under which those ratings apply. 


How does Legrand's watertight offering differ from its rubber dust-tight devices?

Legrand's Rubber and Watertight category includes products with different levels of protection. Designated watertight devices use a multipoint sealing system with published water-protection ratings. Rubber dust-tight products emphasize durable construction and dust protection. Select by the individual product's rating, rather than assuming every rubber device is watertight. 


Does Legrand offer watertight plugs and connectors with Ground Continuity Monitoring?

Yes. Legrand offers Ground Continuity Monitoring (GCM) versions of designated watertight Straight Blade and Turnlok devices. These combine the selected device's environmental protection with a monitoring feature. Availability depends on the required amperage and configuration. 


What cord sizes do Legrand's watertight GCM devices accommodate?

For the covered 15A and 20A Straight Blade and 15A locking GCM devices, Legrand's offers 0.230-0.720-inch cord diameters. Larger locking configurations have different accommodations. Confirm cable type, conductor size and overall cord diameter against the selected model's documentation. 
 

Cam-Type Devices


What ratings are available in Legrand's Cam-Type offering?

Legrand offers Series 15 devices rated up to 150A at 600V and Series 16 devices rated up to 400A to 600v. These single-pole connections support applications such as entertainment production, construction and portable or temporary power distribution. 


What cable sizes do Legrand's Cam-Type connectors accept?

Our Series 15 devices accommodate #8–#2 AWG cable, while Series 16 covers #2 AWG–4/0 AWG across the range. Within Series 16, choose PS20 models for #2–2/0 AWG cable and PS40 models for 2/0–4/0 AWG cable. Match the contact and housing to your cable size.


Does Legrand offer both inline and panel-mounted cam-type devices?

Yes. Inline devices provide detachable cable connections, while panel-mounted devices create fixed connection points on equipment. Legrand offers male and female versions, including designated panel mounts with double-set-screw or threaded-stud terminations. 


Are Legrand's Cam-Type devices rated for outdoor use?

The documented Series 15 and Series 16 range carries NEMA Type 3R and 4 ratings. Inline devices use thermoplastic elastomer housing for impact and chemical resistance. Follow the applicable assembly and mating instructions to maintain the specified protection. 


Can Legrand's Cam-Type devices interrupt current?

No. Legrand's Series 15 and Series 16 devices are not for interrupting current. Isolate power and follow the applicable procedures before connecting or disconnecting them.