15A 125V Recessed Tamper-Resistant Duplex Receptacle, White
R885TRWCC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recessed Duplex Tamper-Resistant Outlet. Great for Flat Screen TV's, Furniture pinch points, Kitchen Counters and more. For detailed Tamper-Resistant receptacle information, visit our Tamper-Resistant Receptacles page.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Recessed Duplex Tamper-Resistant Outlet
- Available in 'TP' series, extra 3/16 inch width and height than Standard size plates: and 'TPJ' series, extra 3/16 inch width and height than Junior-Jumbo size plates.
- Appliance plugs remain recessed behind wall surface
- Great for Flat Screen TV's, Furniture pinch points, Kitchen Counters and more
- Tamper-Resistant meets NEC code
- Integral wall plate
Specifications
General Info
| Color | White | ||
| Product Type | Receptacle | ||
| Finish | Matte | ||
| Application Sector | Hospitality, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Decorator Style, Recessed | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Straight Blade, Tamper-Resistant | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007031140 |
Dimensions
| Product Height US | 4.7 in | ||
| Product Volume US | 0.18 cu in | ||
| Product Length US | 2.2 in | ||
| Product Width US | 2.9 in | ||
| Product Weight US | 29.986 lb |
Additional Information
| Product Environmental Profile | Yes |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Back and Side | ||
| Wire Connection Type | Internal Pressure Plates, Screw Terminals | ||
| Indoor/Outdoor | Indoor | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 120.0 V, 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Dimensions of recessed opening?
The R885TRWCC6 has an opening of 1.471" x 2.473".
Date published: 2024-11-11
Can the electrical outlet be removed? I'm looking for a recessed box for On-Q QuickPorts.
Thank you for your inquiry. The receptacle cannot be removed from the recessed frame. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-10-21
Do you offer a Tamper Resistant / Weather Resistant version of the clock outlet?
Thank you for your inquiry. Unfortunately, we do not currently offer a Clock recessed receptacle in a Tamper Resistant/Weather Resistant configuration.
Best Regards,
Technical Support
Date published: 2024-04-04
Is this compatible with the radiant screwless plates?
The recessed receptacle is a complete assembly and it's wall plate is attached to the box so it can not be replaced.
Date published: 2022-04-21
Can I get "Legrand R885TRWCC6" with a hospital grade receptacle?
We do not offer a Hospital Grade version of this recessed receptacle.
Date published: 2021-12-13
Is this available in brown?
The product is only available in white.
Date published: 2021-06-16
Does Legrand make a similar device with built in USB ports?
R26USBAC6W is one of our USB options in the Radiant line similar to this receptacle.
https://www.legrand.us/wiring-devices/outlets-and-receptacles/residential-receptacles/radiant-15a-tamper-resistant-ultra-fast-usb-type-a-c-outlet/p/r26usbac6w?text=R26USBAC6W
Date published: 2021-12-23
Does this recessed receptacle fit in a standard commercial wall? Steel standard 2x4 construction? Or do we need a thickened wall to accommodate the back box and deeper receptacle?
The recessed receptacle is designed to be installed in standard wall depth(see attached).
Date published: 2024-03-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
