DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Light Almond
DRCL453PLA
Pass and Seymour
DR Series CFL/LED/Incandescent Single Pole/3-Way Rotary Dimmer, Ivory is rated
out of
5 by
3.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$25.70 USD
Works with select dimmable CFL/LED or incandescent lighting loads and features a sleek, sculpted ergonomic design for smooth, easy operation and precise control.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Convenient Operation - Combines ON/OFF Decorator style switch with separate slider for dimming control
- Constant memory returns lights to previous level after a power failure
- Sleek, ergonomic design that matches well with other decorator products
- Higher ratings
- Single pole and 3-way operation
- Screw-pressure-plate back wire terminals to save time, space and money
- Rating: 450W LED & CFL: 700W Incandescent: 120VAC 60Hz
Specifications
General Info
| Color | Light Almond | ||
| Product Series | Decorator | ||
| Material | Steel, Thermoplastic | ||
| Finish | Gloss | ||
| Application Sector | Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Lighted, Low-End Trim (Dim Range) | ||
| Number of Switches | 1 | ||
| Switch Type | Rocker, Rotary | ||
| Warranty Type | Limited Lifetime Warranty | ||
| UPC Number | 785007055399 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.19 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Screw Terminals | ||
| Dimming Compatibility | Forward Phase | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 4.5A 450W (CFL), 120V 4.5A 450W (LED), 120V 700W (Halogen), 120V 700W (Incandescent) | ||
| Load Type | CFL, Halogen, Incandescent, LED | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole 3-Way | ||
| Preset | Yes | ||
| Voltage | 120 VAC |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Rated 5 out of
5
by
Mike from
Great dimmer seitch
Seems to be the best of both worlds, a large paddle and an easy to use rotary dimmer
Date published: 2024-10-31
Rated 5 out of
5
by
David Dobson from
100% satisfied, doesn’t get any easier than this.
Super easy install, I have several of these and they work great!
Date published: 2023-11-08
Rated 5 out of
5
by
Mel from
Finally, a well thought out dimmer switch!
We replaced an old dimmer with this one and it checked all the boxes. The old one had a skinny slider that was too difficult to use. It also glowed from behind which turns out to be not at all useful, is always hot, and so is perpetually using electricity. The new dimmer has an ergonomic know, a light that shows only when the device is switched on, and an on/off button that is also ergonomic (unlike the dinky buttons on other dimmer switches we also have in the house). Going forward we will be installing more of these.
Date published: 2024-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is this a wet listed dimmer switch?
This device is not recommended for wet locations
Date published: 2024-08-19
How to adjust dimmer trim span on the Lagrand DRCL453PWCCV4
Hello,
Please review the attachment that references how to calibrate the DRCL453PWCCV4.
Best Regards,
Technical Support
Date published: 2024-07-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRLA | radiant Collection
Spec-Grade 20A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$34.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
radiant® GFCI USB Outlet with SafeLock® Protection, Type A/C, 15A, Tamper-Resistant, Light Almond C4
1597TRUSBACLAC4 | radiant Collection
Add charging anywhere, easily and safely, with the first-ever GFCI USB combination outlet.
$80.99
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRLA | radiant Collection
Spec-Grade 15A GFCI receptacle with tamper-resistance, self-tests every 3 seconds.
$32.33
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM873LACC10 | radiant Collection
Sleek, easy-to-install 15A switch for use in 3-way applications.
$6.69
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26LACC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$4.63
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WIUCED10DGL | Pass and Seymour
Single-Gang Deep Extra Heavy-Duty While-In-Use Cover

