Discontinued - LS Trademaster Incandescent Slide Dimmer and Switch, Black
LSDS300PBKV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Decorator Slide De-Hummer Control, 4-Speed, 1.6A
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Material | Steel, Thermoplastic | ||
| Finish | Matte | ||
| Application Sector | Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | 4-Speed Fan Control, Color Change Kit, De-Hummer Fan Control | ||
| Number of Switches | 1 | ||
| Switch Type | Slider | ||
| Warranty Type | Limited Lifetime Warranty | ||
| Standard | RoHS, CSA Listed, cULus, UL Listed | ||
| UPC Number | 785007238945 |
Dimensions
| Product Depth US | 1.28 in | ||
| Product Height US | 4.185 in | ||
| Product Width US | 1.74 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Requires Neutral Wire | No | ||
| Wire Connection Type | Flying Leads | ||
| Dimming Compatibility | Fan Speed Only | ||
| Environmental Conditions | Humidity: Less than 95% non condensing | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| Load Rating | 120V 1.6A (FAN MOTOR) | ||
| Load Type | AC Fan Motor | ||
| Mounting Type | Wall Box | ||
| Number of Poles | Single Pole | ||
| Preset | No | ||
| Voltage | 120 VAC | ||
| Wire Size | #14 - #10 AWG |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I find this switch? I currently have a LSCLDC163PWCCV4, but I don't really need the fan speed control, just off/on at that switch location. This switch will be perfect.
Hello,
Please utilize our "Where To Buy" button on the product landing page (LSDS300PWV) via www.legrand.us to identify a local retailer and or distributor near you.
Please feel free to give our Customer Support team a call for further assistance with availability.
Pass & Seymour Customer Support - 1844-957-3783
Best Regards,
Technical Support
Date published: 2024-01-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
