Discontinued - LS Trademaster Incandescent Slide Dimmer and Switch, Light Almond
LSDS300PLAV
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
LS Series Slide Dimmers and Fan Speed Controls reflect Legrand innovation and dependability, and give you the ability to control your lighting and save energy. And with two functions in one, you can do more without having to cut into the wall.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ergonomic design and solid, quality feel combine for smooth, easy operation and precise control.
- Electromagnetic and radio-frequency interference protection built in.
- Preset ON/OFF switch automatically returns controlled lights to preset level without readjusting dimmer setting.
- Exclusive, screw-pressure-plate back wire terminals save time, space and money. Designed for 12 and 14 gauge wire, stranded or solid. No-wire-lead design eliminates wire nuts.
- Patented Snap-In Light Module (TM8LMCC, sold separately) transforms the dimmer into an illuminated dimmer.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed | ||
Type | Dimmer |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Operating Cycles | 100000 | ||
Actuator | Paddle | ||
Amperage | 7 A | ||
Number of Poles | Single Pole | ||
Wattage | 300 W | ||
Voltage | 120.0 V | ||
Load | 300 Watt |
Resources
Cutsheet
Supporting Document
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I find this switch? I currently have a LSCLDC163PWCCV4, but I don't really need the fan speed control, just off/on at that switch location. This switch will be perfect.
Hello,
Please utilize our "Where To Buy" button on the product landing page (LSDS300PWV) via www.legrand.us to identify a local retailer and or distributor near you.
Please feel free to give our Customer Support team a call for further assistance with availability.
Pass & Seymour Customer Support - 1844-957-3783
Best Regards,
Technical Support
Date published: 2024-01-10
Bazaarvoice SAP Hybris Integration Version 2.8.1