NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Wide Slide Magnetic Low-Voltage Dimmer, White Face Only
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: White
Product Series: Wide Slide
Type: Magnetic Low Voltage
Number Of Poles: 1
Listing Agencies/Third Party Certifications
CSA Standard: Yes
cURus: No
UL Standard: Yes
Dimensions
Depth (US): 1.25"
Height (US): 4.25"
Width (US): 1.75"
Technical Information
Volts: 120V
Volts (AC): 120
Watts: 700
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit