COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Stainless Steel Strain Relief Cord Grip, 2" Straight, 1.94-2.06 OD Range
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Flexcor
Type: Stainless Steel Strain Relief Cord Grips
Listing Agencies/Third Party Certifications
CSA Listing Info: Yes
CSA Listed: Yes
UL Standard: Yes
Technical Information
Material: Stainless Steel
NEMA Rating: 3R
Rating (A): Stainless Steel 304 IP 67 68 Cord Grip
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA