Tamper-Resistant Floor Box Brass Cover
TM1542TRFM
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Low-Profile Brass Cover requires minimum 3/8-inch hardwood floor thickness. Includes 885 15A, 125A Decorator Duplex receptacle and will accept any decorator device.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Product Details
Low-Profile Brass Cover requires minimum 3/8-inch hardwood floor thickness. Includes 885 15A, 125A Decorator Duplex receptacle and will accept any decorator device.
- Tamper-Resistant shutters let plugs in, keep other things out.
- Durable construction, impact, and scratch resistant PVC construction.
- Standard Decorator opening that accepts GFCI, TVSS, DataCom, or other Decorator devices.
- Auto/Clamps and knockouts on both sides of box.
- Meets UL514(c) scrub water exclusion test.
- Threaded device mounting holes.
- Simple mounting box, fits into a 4 3/4 inch hole and mounts with 3 screws included.
- Ready for low-voltage wiring, drill guides on underside of cover.
- UL and cUL Listed.
- Captive screws on TM1542 Series -- screws will not be lost -- new.
- Made in USA.
Specifications
General Info
| Color | Brass | ||
| Product Type | Floor Box Cover | ||
| Material | Brass | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| Features | Durable, Hinged Cover | ||
| Standard | UL listed | ||
| Cover Type | Tamper-Resistant | ||
| UPC Number | 785007013092 |
Dimensions
| Product Height US | 0.125 in | ||
| Product Length US | 0.125 in | ||
| Product Width US | 6.5 in | ||
| Product Weight US | 2.05 lb |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Box Cover Position | Horizontal, Vertical | ||
| Indoor/Outdoor | Indoor | ||
| Mounting Type | Box Mounted | ||
| Number of Gangs | 1 | ||
| Number of Outlets | 1 |
Resources (7)
Installation Instructions
Specifications
Supporting Document
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Q & A
Hello. I am looking for a picture of this product while open. I can find none using any search engine or this website. I want to know what is under the large metal cover. I have large-diameter plugs which need to clear the housing.
Hello Nenn,
Please review the following image that can also be located via our installation instructions for part TM1542TRFM.
Please contact Technical Support if you need further assistance.
Phone #: 1-844-957-3783
Mon - Fri: 8am - 6pm EST (excluding holidays)
Best regards,
Justin
Date published: 2021-10-19
TM1542TRFM Floorbox cover available in brushed nickel finish
We only have the metal floor box cover in the Brass finish.
Date published: 2019-10-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
