COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Hospital-Grade Combination Tamper-Resistant 15A Self-Test Night Light/GFCI, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Listing Agencies/Third Party Certifications
CSA Listing Info: No
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit