PlugTail® Specification Grade 20A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Brown
PT2097
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
20A GFCI works with the existing three-wire PlugTail connectors creating a non-feed thru application for facility owners. At rough-in, just install the same right-angle connector for GFCI and receptacle openings. PlugTail Registered devices and connectors mean that device installation is the same regardless of skill level of the installer. The UL-Listed connectors are keyed to ensure proper wiring installation into each receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven
- SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- Faster, more reliable installation
- No exposed terminals create a finger-safe application before, during, and after installation
- Built-in connector features large brass terminal blades to ensure consistent, reliable electrical connections to PlugTail Connector
- GFCI works with the existing 3-wire PlugTail connectors creating a non-feed-through application for facility
- Zinc-plated steel mounting strap
Specifications
General Info
| Color | Brown | ||
| Product Type | Receptacle | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | PlugTail | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | Self-Test | ||
| Wall Plate Included | Yes | ||
| Number of Receptacles | 2 | ||
| Outlet Type | GFCI | ||
| Warranty Type | 1-Year Limited Warranty | ||
| Standard | cULus, UL Listed, FSUL | ||
| UPC Number | 785007048667 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 4.2 in | ||
| Product Width US | 1.72 in |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Amperage | 20 A | ||
| Connection Location | Back Only | ||
| Wire Connection Type | PlugTail | ||
| Environmental Conditions | 95% Humidity, UL 94 V2 | ||
| Frequency Rating | 60 Hz | ||
| Indoor/Outdoor | Indoor | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Poles | Double Pole | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V |
Resources
Installation Instructions
Brochure
Specifications
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is a pigtail connector including with this PT2097W
Thank you for your inquiry. The Plug Tail GFCI part number PT2097W does not include the Plug Tail connector.
Plug Tail connectors:
-Part #: PTRA6SOL - #12 AWG Solid THHN
-Part #: PTRA6STR - #12 AWG Stranded THHN
We also offer additional Plug Tail connectors. Should you have any further inquiries or feedback, please feel free to contact us at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Date published: 2024-04-02
for 20a GFCI, what is feed through current?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SA155BKCC10 | Pass and Seymour
Plug and Connector


