Menu
Search
Menu
RoHS-Compliant TradeMaster®/Spec Grade Tamper-Resistant 15A Self-Test Duplex GFCI
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Ivory
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listed: No
cULus: Yes
Federal Spec: Yes
UL Standard: UL498
Technical Information
Amps: 15A
NEMA Configuration Number: 5-15R
Volts: 125
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Trade Agreement Act Compliant
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 109ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 47ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit