text.skipToContent text.skipToNavigation

2-Gang Dual Voltage Mounting Bracket with QuickConnect

SDV2B On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$8.64 USD

2-Gang Dual Voltage Mounting Bracket with QuickConnect. The Quick/Click® LV Brackets offer single tap technology for secure device mounting and enhanced productivity.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Product Details

2-Gang Dual Voltage Mounting Bracket with QuickConnect. The Quick/Click® LV Brackets offer single tap technology for secure device mounting and enhanced productivity.
  • 2-Gang Dual Voltage Mounting Bracket with QuickConnect

Specifications

General Info
Color Gray
Product Type Mounting Bracket
Product Line On-Q
Country Of Origin United States
UPC Number 785007618402
Dimensions
Product Depth US 3.75 in
Product Height US 4.0 in
Product Width US 4.0 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Q & A

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;